COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM203WICRTUH N/A Triplex N/A N/A 1.575 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRTUH N/A Triplex N/A N/A 1.575 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRTUH N/A Triplex N/A N/A 1.575 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRTUH N/A Triplex N/A N/A 1.575 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRTUH N/A Triplex N/A N/A 1.575 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRTUH N/A Triplex N/A N/A 1.575 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRTUH N/A Triplex N/A N/A 1.575 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRTUH N/A Triplex N/A N/A 1.575 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRQUH N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRQUH N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRQUH N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRQUH N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRQUH N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRQUH N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRQUH N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRQUH N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRSUM N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRSUM N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRSUM N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRSUM N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRSUM N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRSUM N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRSUM N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRSUM N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRDUM N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »