Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9300HXVVTUMFS934 | N/A Triplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.7086 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMV9100HXCRDUX | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MMV9100HXCRQUX | N/A Quadruplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 1.26 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MMV9100HXCRSUX | N/A Single | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MMV9100HXCRTUX | N/A Triplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MMVC9100HXCRDUX | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 3MMVC9100HXCRQUX | N/A Quadruplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 1.26 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 3MMVC9100HXCRSUX | N/A Single | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 3MMVC9100HXCRTUX | N/A Triplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 3MMVC9100HXVVSULFS637 | N/A Single | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 2.3622 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 2MM9100WICR | N/A Single | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 1.2992 in | N/A 15 º | N/A 490 lbf2200 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 1.1024 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVDULFS934 | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.63 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.63 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.63 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 1.26 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 1.26 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVSUHFS934 | N/A Single | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 1.26 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVSULFS637 | N/A Single | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.315 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVSULFS934 | N/A Single | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.315 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVSUMFS934 | N/A Single | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.315 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.315 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVTULFS934 | N/A Triplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.945 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMV9100HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 0.945 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMVC9100HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.0236 in | N/A 0.3150 in | N/A 1.8898 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A Ceramic |
N/A
|