Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC203WICRDUM | N/A Duplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2750 lbf12000 N | N/A Ceramic |
N/A
|
| 3MMC203WICRDUM | N/A Duplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 3MM203WICRDUM | N/A Duplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 2MV203WICRDUM | N/A Duplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1320 lbf5900 N | N/A 2750 lbf12000 N | N/A STEEL |
N/A
|
| 2MVC203WICRDUM | N/A Duplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2750 lbf12000 N | N/A Ceramic |
N/A
|
| 3MV203WICRDUM | N/A Duplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 3MVC203WICRDUM | N/A Duplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM203WICRTUM | N/A Triplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 1320 lbf5900 N | N/A 2750 lbf12000 N | N/A STEEL |
N/A
|
| 2MMC203WICRTUM | N/A Triplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2750 lbf12000 N | N/A Ceramic |
N/A
|
| 3MMC203WICRTUM | N/A Triplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 3MM203WICRTUM | N/A Triplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 2MV203WICRTUM | N/A Triplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 1320 lbf5900 N | N/A 2750 lbf12000 N | N/A STEEL |
N/A
|
| 2MVC203WICRTUM | N/A Triplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2750 lbf12000 N | N/A Ceramic |
N/A
|
| 3MV203WICRTUM | N/A Triplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 3MVC203WICRTUM | N/A Triplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM203WICRQUM | N/A Quadruplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1320 lbf5900 N | N/A 2750 lbf12000 N | N/A STEEL |
N/A
|
| 2MMC203WICRQUM | N/A Quadruplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2750 lbf12000 N | N/A Ceramic |
N/A
|
| 3MMC203WICRQUM | N/A Quadruplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 3MM203WICRQUM | N/A Quadruplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 2MV203WICRQUM | N/A Quadruplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1320 lbf5900 N | N/A 2750 lbf12000 N | N/A STEEL |
N/A
|
| 2MVC203WICRQUM | N/A Quadruplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2750 lbf12000 N | N/A Ceramic |
N/A
|
| 3MV203WICRQUM | N/A Quadruplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 3MVC203WICRQUM | N/A Quadruplex | N/A | N/A 1.575 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM203WICRSUL | N/A Single | N/A | N/A 1.575 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 1320 lbf5900 N | N/A 2750 lbf12000 N | N/A STEEL |
N/A
|
| 2MMC203WICRSUL | N/A Single | N/A | N/A 1.575 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2750 lbf12000 N | N/A Ceramic |
N/A
|