COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC203WICRSUL N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRSUL N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRSUL N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRSUL N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRSUL N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRSUL N/A Single N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRDUL N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRDUL N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRDUL N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRDUL N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRDUL N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRDUL N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRDUL N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRDUL N/A Duplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRTUL N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRTUL N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRTUL N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRTUL N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRTUL N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRTUL N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRTUL N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRTUL N/A Triplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRQUL N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRQUL N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRQUL N/A Quadruplex N/A 17 mm N/A 1.575 in40 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »