COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM203WICRQUL N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRQUL N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRQUL N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRQUL N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRQUL N/A Quadruplex N/A N/A 1.575 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WI DULFS637 N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MM303WICRSUH N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRSUH N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRSUH N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRSUH N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRTUH N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRTUH N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRTUH N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRTUH N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRQUH N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRQUH N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRQUH N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRQUH N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »