COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC303WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRSUL N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRSUL N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRSUL N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRSUL N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRDUL N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRDUL N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRDUL N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRDUL N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM303WICRTUL N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRTUL N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRTUL N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRTUL N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »