COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM303WICRQUL N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 15 º N/A 1630 lbf7280 N N/A 3790 lbf16900 N N/A STEEL N/A CAD Icon (for items table)
2MMC303WICRQUL N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 15 º N/A 1460 lbf6480 N N/A 3790 lbf16900 N N/A Ceramic N/A CAD Icon (for items table)
3MM303WICRQUL N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 25 º N/A 1600 lbf7100 N N/A 3690 lbf16400 N N/A STEEL N/A CAD Icon (for items table)
3MMC303WICRQUL N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 25 º N/A 1420 lbf6300 N N/A 3690 lbf16400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9304WICRDULFS637 N/A Duplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
3MM9304WICRDULFS637 N/A Duplex N/A N/A 1.4567 in N/A 0.3543 in N/A 4.9605 in N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MV9304WICRDUMFS637 N/A Duplex N/A N/A 1.4567 in N/A 0.3543 in N/A 2.2048 in N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVDUHFS934 N/A Duplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.8268 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVDULFS934 N/A Duplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVDUMFS934 N/A Duplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVQUHFS934 N/A Quadruplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVQULFS934 N/A Quadruplex N/A N/A 1.4567 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVQUMFS934 N/A Quadruplex N/A N/A 1.4567 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVSUHFS934 N/A Single N/A N/A 1.4567 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVSULFS934 N/A Single N/A N/A 1.4567 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVSUMFS934 N/A Single N/A N/A 1.4567 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVTUHFS934 N/A Triplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVTULFS934 N/A Triplex N/A N/A 1.4567 in N/A 0.3543 in N/A 1.0629 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9304HXVVTUMFS934 N/A Triplex N/A N/A 1.4567 in N/A 0.3543 in N/A 1.0629 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9304HXVVDUHFS934 N/A Duplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.8268 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVDULFS934 N/A Duplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVDUMFS934 N/A Duplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVQUHFS934 N/A Quadruplex N/A N/A 1.4567 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVQULFS934 N/A Quadruplex N/A N/A 1.4567 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVQUMFS934 N/A Quadruplex N/A N/A 1.4567 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »