COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMVC9304HXVVSUHFS934 N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVSULFS934 N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVSUMFS934 N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVTUHFS934 N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVTULFS934 N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9304HXVVTUMFS934 N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9304HXVVDUHFS934 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.8268 in21 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVDULFS934 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVDUMFS934 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVQUHFS934 N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVQULFS934 N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVQUMFS934 N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVSUHFS934 N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVSULFS637 N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVSULFS934 N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVSUMFS934 N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVTUHFS934 N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVTULFS934 N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9304HXVVTUMFS934 N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9304HXVVDUHFS934 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.8268 in21 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9304HXVVDULFS637 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9304HXVVDULFS934 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9304HXVVDUMFS934 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9304HXVVQUHFS934 N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9304HXVVQULFS934 N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »