Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9304HXVVSUHFS934 | N/A Single | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 1.4172 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 2MMVC9304HXVVSULFS934 | N/A Single | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 2MMVC9304HXVVSUMFS934 | N/A Single | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 2MMVC9304HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 2MMVC9304HXVVTULFS934 | N/A Triplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 1.0629 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 2MMVC9304HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 1.0629 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 3MMV9304HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.8268 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVDULFS934 | N/A Duplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVSUHFS934 | N/A Single | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVSULFS637 | N/A Single | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVSULFS934 | N/A Single | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVSUMFS934 | N/A Single | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVTULFS934 | N/A Triplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMV9304HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMVC9304HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.8268 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 3MMVC9304HXVVDULFS637 | N/A Duplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 3MMVC9304HXVVDULFS934 | N/A Duplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 3MMVC9304HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 3MMVC9304HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 3MMVC9304HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.4567 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|