Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9304WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 3MV9304WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 920 lbf4360 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MVC9304WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 2MM9304WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 1020 lbf4560 N | N/A 1820 lbf8080 N | N/A STEEL |
N/A
|
| 2MMC9304WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 3MM9304WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 920 lbf4360 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMC9304WICRTUH | N/A Triplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 2MV9304WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1020 lbf4560 N | N/A 1820 lbf8080 N | N/A STEEL |
N/A
|
| 2MVC9304WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 3MV9304WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 920 lbf4360 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MVC9304WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 2MM9304WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1020 lbf4560 N | N/A 1820 lbf8080 N | N/A STEEL |
N/A
|
| 2MMC9304WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 3MM9304WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 920 lbf4360 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMC9304WICRQUH | N/A Quadruplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 2MV9304WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1020 lbf4560 N | N/A 1820 lbf8080 N | N/A STEEL |
N/A
|
| 2MVC9304WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 3MV9304WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 920 lbf4360 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MVC9304WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 2MM9304WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1020 lbf4560 N | N/A 1820 lbf8080 N | N/A STEEL |
N/A
|
| 2MMC9304WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|
| 3MM9304WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 920 lbf4360 N | N/A 1730 lbf7700 N | N/A STEEL |
N/A
|
| 3MMC9304WICRSUM | N/A Single | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 870 lbf3880 N | N/A 1730 lbf7700 N | N/A Ceramic |
N/A
|
| 2MV9304WICRDUM | N/A Duplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 1020 lbf4560 N | N/A 1820 lbf8080 N | N/A STEEL |
N/A
|
| 2MVC9304WICRDUM | N/A Duplex | N/A | N/A 1.457 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 910 lbf4050 N | N/A 1820 lbf8080 N | N/A Ceramic |
N/A
|