COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9304WICRSUL N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
2MM9304WICRSUL N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMC9304WICRSUL N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
3MM9304WICRSUL N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMC9304WICRSUL N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9304WICRDUL N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MVC9304WICRDUL N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
3MV9304WICRDUL N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MVC9304WICRDUL N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
2MM9304WICRDUL N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMC9304WICRDUL N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
3MM9304WICRDUL N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMC9304WICRDUL N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9304WICRTUL N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MVC9304WICRTUL N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
3MV9304WICRTUL N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MVC9304WICRTUL N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
2MM9304WICRTUL N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMC9304WICRTUL N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
3MM9304WICRTUL N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMC9304WICRTUL N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9304WICRQUL N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MVC9304WICRQUL N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
3MV9304WICRQUL N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MVC9304WICRQUL N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »