COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMVC9100HXVVQUHFS934 N/A Quadruplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9100HXVVQULFS934 N/A Quadruplex N/A N/A 1.0236 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9100HXVVQUMFS934 N/A Quadruplex N/A N/A 1.0236 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9100HXVVSUHFS934 N/A Single N/A N/A 1.0236 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9100HXVVTUHFS934 N/A Triplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9100HXVVTULFS934 N/A Triplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9100HXVVTUMFS934 N/A Triplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9100HXVVDUHFS934 N/A Duplex N/A N/A 1.0236 in N/A 0.3150 in N/A 1.5748 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVDULFS934 N/A Duplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVDUMFS637 N/A Duplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVDUMFS934 N/A Duplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVDUXFS934 N/A Duplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVQUHFS934 N/A Quadruplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVQULFS934 N/A Quadruplex N/A N/A 1.0236 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVQUMFS934 N/A Quadruplex N/A N/A 1.0236 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVQUXFS934 N/A Quadruplex N/A N/A 1.0236 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVSUHFS934 N/A Single N/A N/A 1.0236 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVSULFS934 N/A Single N/A N/A 1.0236 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVSUMFS637 N/A Single N/A N/A 1.0236 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVSUMFS934 N/A Single N/A N/A 1.0236 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVSUXFS934 N/A Single N/A N/A 1.0236 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVTUHFS934 N/A Triplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVTULFS934 N/A Triplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVTUMFS934 N/A Triplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9100HXVVTUXFS934 N/A Triplex N/A N/A 1.0236 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »