COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9304WICRQUL N/A Quadruplex N/A N/A 1.457 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMC9304WICRQUL N/A Quadruplex N/A N/A 1.457 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
3MM9304WICRQUL N/A Quadruplex N/A N/A 1.457 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MMC9304WICRQUL N/A Quadruplex N/A N/A 1.457 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9304WI DUM N/A Duplex N/A N/A 1.457 in N/A 0.354 in N/A 0.709 in N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
3MM9304WI DUL N/A Duplex N/A N/A 1.457 in N/A 0.354 in N/A 0.709 in N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9304WI DUL N/A Duplex N/A N/A 1.457 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A CAD Icon (for items table)
2MM9304WI SUL N/A Single N/A N/A 1.457 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MM9304WI DUL N/A Duplex N/A N/A 1.457 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MM9304WI DUH N/A Duplex N/A N/A 1.457 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A CAD Icon (for items table)
2MMV9104HXCRDUX N/A Duplex N/A N/A 1.6535 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9104HXCRQUX N/A Quadruplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9104HXCRSUX N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9104HXCRTUX N/A Triplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9104HXCRDUX N/A Duplex N/A N/A 1.6535 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9104HXCRQUX N/A Quadruplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9104HXCRSUX N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9104HXCRTUX N/A Triplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9104HXCRDUX N/A Duplex N/A N/A 1.6535 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMV9104HXCRQUX N/A Quadruplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.8896 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMV9104HXCRSUX N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 0.4724 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMV9104HXCRTUX N/A Triplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.4172 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9104HXCRDUX N/A Duplex N/A N/A 1.6535 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXCRQUX N/A Quadruplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.8896 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXCRSUX N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 0.4724 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »