Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9104HXVVSUHFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.8896 in | N/A 15 º | N/A 1200 lbf5350 N | N/A 2610 lbf11600 N | N/A Ceramic |
N/A
|
| 2MMVC9104HXVVSUMFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.4724 in | N/A 15 º | N/A 1200 lbf5350 N | N/A 2610 lbf11600 N | N/A Ceramic |
N/A
|
| 2MMVC9104HXVVSUXFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.4724 in | N/A 15 º | N/A 1200 lbf5350 N | N/A 2610 lbf11600 N | N/A Ceramic |
N/A
|
| 2MMVC9104HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.4724 in | N/A 15 º | N/A 1200 lbf5350 N | N/A 2610 lbf11600 N | N/A Ceramic |
N/A
|
| 2MMVC9104HXVVTULFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.4172 in | N/A 15 º | N/A 1200 lbf5350 N | N/A 2610 lbf11600 N | N/A Ceramic |
N/A
|
| 2MMVC9104HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.4172 in | N/A 15 º | N/A 1200 lbf5350 N | N/A 2610 lbf11600 N | N/A Ceramic |
N/A
|
| 2MMVC9104HXVVTUXFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.4172 in | N/A 15 º | N/A 1200 lbf5350 N | N/A 2610 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMV9104HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.1811 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVDULFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVDUMFS637 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVDUMFS638 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVDUXFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVSUHFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVSULFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVSUMFS637 | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVSUMFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVSUXFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVTULFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|
| 3MMV9104HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1150 lbf5100 N | N/A 2500 lbf11100 N | N/A STEEL |
N/A
|