COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9104HXVVTUXFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.4172 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9104HXVVDUHFS934 N/A Duplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.1811 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVDULFS934 N/A Duplex N/A N/A 1.6535 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVDUMFS934 N/A Duplex N/A N/A 1.6535 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVDUXFS934 N/A Duplex N/A N/A 1.6535 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVQUHFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVQULFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.8896 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVQUMFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.8896 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVQUXFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.8896 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVSUHFS934 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 1.8896 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVSULFS934 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 0.4724 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVSUMFS934 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 0.4724 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVSUXFS934 N/A Single N/A N/A 1.6535 in N/A 0.4724 in N/A 0.4724 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVTUHFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.4724 in N/A 0.4724 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVTULFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.4172 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVTUMFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.4172 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9104HXVVTUXFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.4724 in N/A 1.4172 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9104WICRSUH N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9104WICRSUH N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9104WICRSUH N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9104WICRSUH N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9104WICRSUH N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9104WICRSUH N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9104WICRSUH N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9104WICRSUH N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 81 82 83 84 85 »