COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9104WICRQUM N/A Quadruplex N/A N/A 1.654 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9104WICRQUM N/A Quadruplex N/A N/A 1.654 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9104WICRQUM N/A Quadruplex N/A N/A 1.654 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9104WICRQUM N/A Quadruplex N/A N/A 1.654 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9104WICRQUM N/A Quadruplex N/A N/A 1.654 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9104WICRQUM N/A Quadruplex N/A N/A 1.654 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9104WICRSUL N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9104WICRSUL N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9104WICRSUL N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9104WICRSUL N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9104WICRSUL N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9104WICRSUL N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9104WICRSUL N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9104WICRSUL N/A Single N/A N/A 1.654 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9104WICRDUL N/A Duplex N/A N/A 1.654 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9104WICRDUL N/A Duplex N/A N/A 1.654 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9104WICRDUL N/A Duplex N/A N/A 1.654 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9104WICRDUL N/A Duplex N/A N/A 1.654 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9104WICRDUL N/A Duplex N/A N/A 1.654 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9104WICRDUL N/A Duplex N/A N/A 1.654 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9104WICRDUL N/A Duplex N/A N/A 1.654 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9104WICRDUL N/A Duplex N/A N/A 1.654 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9104WICRTUL N/A Triplex N/A N/A 1.654 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9104WICRTUL N/A Triplex N/A N/A 1.654 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9104WICRTUL N/A Triplex N/A N/A 1.654 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 86 87 88 89 90 »