Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC204WICRSUH | N/A Single | N/A | N/A 1.850 in | N/A 0.551 in | N/A 0.551 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 2MM204WICRDUH | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MMC204WICRDUH | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A Ceramic |
N/A
|
| 3MMC204WICRDUH | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 3MM204WICRDUH | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MV204WICRDUH | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 3MV204WICRDUH | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MVC204WICRDUH | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A Ceramic |
N/A
|
| 3MVC204WICRDUH | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 2MM204WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MMC204WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A Ceramic |
N/A
|
| 3MMC204WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 3MM204WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MV204WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 3MV204WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MVC204WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A Ceramic |
N/A
|
| 3MVC204WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 2MM204WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MMC204WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A Ceramic |
N/A
|
| 3MMC204WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 3MM204WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MV204WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 3MV204WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MVC204WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A Ceramic |
N/A
|
| 3MVC204WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|