COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM204WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A CAD Icon (for items table)
2MMC204WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC204WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A CAD Icon (for items table)
3MM204WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A CAD Icon (for items table)
2MV204WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A CAD Icon (for items table)
3MV204WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A CAD Icon (for items table)
2MVC204WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A CAD Icon (for items table)
3MVC204WICRSUM N/A Single N/A N/A 1.850 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A CAD Icon (for items table)
2MM204WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A CAD Icon (for items table)
2MMC204WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC204WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A CAD Icon (for items table)
3MM204WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A CAD Icon (for items table)
2MV204WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A CAD Icon (for items table)
3MV204WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A CAD Icon (for items table)
2MVC204WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A CAD Icon (for items table)
3MVC204WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A CAD Icon (for items table)
2MM204WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A CAD Icon (for items table)
2MMC204WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC204WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A CAD Icon (for items table)
3MM204WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A CAD Icon (for items table)
2MV204WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A CAD Icon (for items table)
3MV204WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A CAD Icon (for items table)
2MVC204WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A CAD Icon (for items table)
3MVC204WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A CAD Icon (for items table)
2MM204WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.551 in N/A 2.205 in N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 86 87 88 89 90 »