Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC204WICRTUL | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 3MM204WICRTUL | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MV204WICRTUL | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 3MV204WICRTUL | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MVC204WICRTUL | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A Ceramic |
N/A
|
| 3MVC204WICRTUL | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 2MM204WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MMC204WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A Ceramic |
N/A
|
| 3MMC204WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 3MM204WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MV204WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 3MV204WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MVC204WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A Ceramic |
N/A
|
| 3MVC204WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 1550 lbf6900 N | N/A 3490 lbf15500 N | N/A Ceramic |
N/A
|
| 3MM204WI DUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MM204WICRDULFS934 | N/A Duplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.102 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MM204WI TUL | N/A Triplex | N/A | N/A 1.850 in | N/A 0.551 in | N/A 1.654 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MM204WI SUL | N/A Single | N/A | N/A 1.850 in | N/A 0.551 in | N/A 0.551 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MM204WICRSULFS637 | N/A Single | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLDUL | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLSUL | N/A Single | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLSUM | N/A Single | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 3MV204WIPRLDUL | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.7874 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 3MV204WIPRLDUM | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.1024 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 3MV204WIPRLSUL | N/A Single | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.1024 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|