Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV204WIPRLSUM | N/A Single | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.5512 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MM204WICR | N/A Single | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.9448 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MM204WICRDULFS637 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MMV204WICRDUL | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.5748 in | N/A 15 º | N/A 1610 lbf7160 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLDUH | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.8898 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLDUM | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLQUH | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLQUL | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLQUM | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLSUH | N/A Single | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLTUH | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLTUL | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 2MV204WIPRLTUM | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 1810 lbf8100 N | N/A 3620 lbf16100 N | N/A STEEL |
N/A
|
| 3MV204WIPRLDUH | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.7874 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 3MV204WIPRLQUH | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.1024 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 3MV204WIPRLQUL | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 2.2048 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 3MV204WIPRLQUM | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 2.2048 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 3MV204WIPRLSUH | N/A Single | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 2.2048 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 3MV204WIPRLTUH | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 0.5512 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 3MV204WIPRLTUL | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.6536 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 3MV204WIPRLTUM | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.5512 in | N/A 1.6536 in | N/A 25 º | N/A 1730 lbf7700 N | N/A 3490 lbf15500 N | N/A STEEL |
N/A
|
| 2MM304WICRSUH | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 15 º | N/A 2200 lbf10000 N | N/A 4840 lbf21500 N | N/A STEEL |
N/A
|
| 2MMC304WICRSUH | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 15 º | N/A 2000 lbf8900 N | N/A 4840 lbf21500 N | N/A Ceramic |
N/A
|
| 3MM304WICRSUH | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 25 º | N/A 2160 lbf9650 N | N/A 4700 lbf20900 N | N/A STEEL |
N/A
|
| 3MMC304WICRSUH | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 25 º | N/A 1930 lbf8590 N | N/A 4700 lbf20900 N | N/A Ceramic |
N/A
|