Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM304WICRDUH | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 15 º | N/A 2200 lbf10000 N | N/A 4840 lbf21500 N | N/A STEEL |
N/A
|
| 2MMC304WICRDUH | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 15 º | N/A 2000 lbf8900 N | N/A 4840 lbf21500 N | N/A Ceramic |
N/A
|
| 3MM304WICRDUH | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 2160 lbf9650 N | N/A 4700 lbf20900 N | N/A STEEL |
N/A
|
| 3MMC304WICRDUH | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 1930 lbf8590 N | N/A 4700 lbf20900 N | N/A Ceramic |
N/A
|
| 2MM304WICRTUH | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2200 lbf10000 N | N/A 4840 lbf21500 N | N/A STEEL |
N/A
|
| 2MMC304WICRTUH | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2000 lbf8900 N | N/A 4840 lbf21500 N | N/A Ceramic |
N/A
|
| 3MM304WICRTUH | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 2160 lbf9650 N | N/A 4700 lbf20900 N | N/A STEEL |
N/A
|
| 3MMC304WICRTUH | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 1930 lbf8590 N | N/A 4700 lbf20900 N | N/A Ceramic |
N/A
|
| 2MM304WICRQUH | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 2200 lbf10000 N | N/A 4840 lbf21500 N | N/A STEEL |
N/A
|
| 2MMC304WICRQUH | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 2000 lbf8900 N | N/A 4840 lbf21500 N | N/A Ceramic |
N/A
|
| 3MM304WICRQUH | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 2160 lbf9650 N | N/A 4700 lbf20900 N | N/A STEEL |
N/A
|
| 3MMC304WICRQUH | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 1930 lbf8590 N | N/A 4700 lbf20900 N | N/A Ceramic |
N/A
|
| 2MM304WICRSUM | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 15 º | N/A 2200 lbf10000 N | N/A 4840 lbf21500 N | N/A STEEL |
N/A
|
| 2MMC304WICRSUM | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 15 º | N/A 2000 lbf8900 N | N/A 4840 lbf21500 N | N/A Ceramic |
N/A
|
| 3MM304WICRSUM | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 25 º | N/A 2160 lbf9650 N | N/A 4700 lbf20900 N | N/A STEEL |
N/A
|
| 3MMC304WICRSUM | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 25 º | N/A 1930 lbf8590 N | N/A 4700 lbf20900 N | N/A Ceramic |
N/A
|
| 2MM304WICRDUM | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 15 º | N/A 2200 lbf10000 N | N/A 4840 lbf21500 N | N/A STEEL |
N/A
|
| 2MMC304WICRDUM | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 15 º | N/A 2000 lbf8900 N | N/A 4840 lbf21500 N | N/A Ceramic |
N/A
|
| 3MM304WICRDUM | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 2160 lbf9650 N | N/A 4700 lbf20900 N | N/A STEEL |
N/A
|
| 3MMC304WICRDUM | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 1930 lbf8590 N | N/A 4700 lbf20900 N | N/A Ceramic |
N/A
|
| 2MM304WICRTUM | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2200 lbf10000 N | N/A 4840 lbf21500 N | N/A STEEL |
N/A
|
| 2MMC304WICRTUM | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2000 lbf8900 N | N/A 4840 lbf21500 N | N/A Ceramic |
N/A
|
| 3MM304WICRTUM | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 2160 lbf9650 N | N/A 4700 lbf20900 N | N/A STEEL |
N/A
|
| 3MMC304WICRTUM | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 1930 lbf8590 N | N/A 4700 lbf20900 N | N/A Ceramic |
N/A
|
| 2MM304WICRQUM | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 2200 lbf10000 N | N/A 4840 lbf21500 N | N/A STEEL |
N/A
|