COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9305WICRQULFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVDUHFS934 N/A Duplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.0629 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVDUMFS934 N/A Duplex N/A N/A 1.6535 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVQUHFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVQULFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVQUMFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVSUHFS934 N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVSULFS934 N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVSUMFS934 N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVTUHFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVTULFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.0629 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMV9305HXVVTUMFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.0629 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9305HXVVDUHFS934 N/A Duplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.0629 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVDULFS637 N/A Duplex N/A N/A 1.6535 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVDUMFS934 N/A Duplex N/A N/A 1.6535 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVQUHFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.3543 in N/A 0.7086 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVQULFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVQUMFS934 N/A Quadruplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVSUHFS934 N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 1.4172 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVSULFS637 N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVSULFS934 N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVSUMFS934 N/A Single N/A N/A 1.6535 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVTUHFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.3543 in N/A 0.3543 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVTULFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.0629 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9305HXVVTUMFS934 N/A Triplex N/A N/A 1.6535 in N/A 0.3543 in N/A 1.0629 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »