Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9305HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVDULFS637 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVDULFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVSUHFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVSULFS637 | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVSULFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVTULFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMV9305HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMVC9305HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVDULFS637 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVDULFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVSUHFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVSULFS637 | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVSULFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVSUMFS934 | N/A Single | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 3MMVC9305HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.6535 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|