Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9305WICRTUH | N/A Triplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 2MV9305WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1290 lbf5750 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 2MVC9305WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1150 lbf5120 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MV9305WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 1230 lbf5470 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MVC9305WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 2MM9305WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1290 lbf5750 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 2MMC9305WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1150 lbf5120 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MM9305WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 1230 lbf5470 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMC9305WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 2MV9305WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1290 lbf5750 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 2MVC9305WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1150 lbf5120 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MV9305WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 1230 lbf5470 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MVC9305WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 2MM9305WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1290 lbf5750 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 2MMC9305WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1150 lbf5120 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MM9305WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 1230 lbf5470 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMC9305WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 2MV9305WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 1290 lbf5750 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 2MVC9305WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 1150 lbf5120 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MV9305WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 1230 lbf5470 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MVC9305WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|
| 2MM9305WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 1290 lbf5750 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 2MMC9305WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 1150 lbf5120 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MM9305WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 1230 lbf5470 N | N/A 1930 lbf8590 N | N/A STEEL |
N/A
|
| 3MMC9305WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 1090 lbf4860 N | N/A 1930 lbf8590 N | N/A Ceramic |
N/A
|