COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9300WICRSUH N/A Single N/A N/A 0.866 in N/A 0.236 in N/A 0.236 in N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MVC9300WICRSUH N/A Single N/A N/A 0.866 in N/A 0.236 in N/A 0.236 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
3MV9300WICRSUH N/A Single N/A N/A 0.866 in N/A 0.236 in N/A 0.236 in N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table)
3MVC9300WICRSUH N/A Single N/A N/A 0.866 in N/A 0.236 in N/A 0.236 in N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table)
2MM9300WICRSUH N/A Single N/A N/A 0.866 in N/A 0.236 in N/A 0.236 in N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMC9300WICRSUH N/A Single N/A N/A 0.866 in N/A 0.236 in N/A 0.236 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
3MM9300WICRSUH N/A Single N/A N/A 0.866 in N/A 0.236 in N/A 0.236 in N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table)
3MMC9300WICRSUH N/A Single N/A N/A 0.866 in N/A 0.236 in N/A 0.236 in N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table)
2MV9300WICRDUH N/A Duplex N/A N/A 0.866 in N/A 0.236 in N/A 0.472 in N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MVC9300WICRDUH N/A Duplex N/A N/A 0.866 in N/A 0.236 in N/A 0.472 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
3MV9300WICRDUH N/A Duplex N/A N/A 0.866 in N/A 0.236 in N/A 0.472 in N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table)
3MVC9300WICRDUH N/A Duplex N/A N/A 0.866 in N/A 0.236 in N/A 0.472 in N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table)
2MM9300WICRDUH N/A Duplex N/A N/A 0.866 in N/A 0.236 in N/A 0.472 in N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMC9300WICRDUH N/A Duplex N/A N/A 0.866 in N/A 0.236 in N/A 0.472 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
3MM9300WICRDUH N/A Duplex N/A N/A 0.866 in N/A 0.236 in N/A 0.472 in N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table)
3MMC9300WICRDUH N/A Duplex N/A N/A 0.866 in N/A 0.236 in N/A 0.472 in N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table)
2MV9300WICRTUH N/A Triplex N/A N/A 0.866 in N/A 0.236 in N/A 0.709 in N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MVC9300WICRTUH N/A Triplex N/A N/A 0.866 in N/A 0.236 in N/A 0.709 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
3MV9300WICRTUH N/A Triplex N/A N/A 0.866 in N/A 0.236 in N/A 0.709 in N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table)
3MVC9300WICRTUH N/A Triplex N/A N/A 0.866 in N/A 0.236 in N/A 0.709 in N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table)
2MM9300WICRTUH N/A Triplex N/A N/A 0.866 in N/A 0.236 in N/A 0.709 in N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMC9300WICRTUH N/A Triplex N/A N/A 0.866 in N/A 0.236 in N/A 0.709 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
3MM9300WICRTUH N/A Triplex N/A N/A 0.866 in N/A 0.236 in N/A 0.709 in N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table)
3MMC9300WICRTUH N/A Triplex N/A N/A 0.866 in N/A 0.236 in N/A 0.709 in N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table)
2MV9300WICRQUH N/A Quadruplex N/A N/A 0.866 in N/A 0.236 in N/A 0.945 in N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »