Part Number |
Pilot-Bore Diameter |
Maximum Bore Size - Standard Keyway |
Max. RPM |
Color |
Continuous Torque |
CAD |
|---|---|---|---|---|---|---|
| QF22480 Assembly W/VSP&White | N/A 6 | N/A 405 mm16 in | N/A 850 rpm | N/A White | N/A 300974 N·m2663919 in·lb |
N/A
|
| QF22480 Assembly W/VSP&Black | N/A 6 | N/A 405 mm16 in | N/A 850 rpm | N/A Black | N/A 444918 N·m3937967 in·lb |
N/A
|
| QF30000 Assembly W/VSP&Red | N/A 10 | N/A 505 mm20 in | N/A 700 rpm | N/A Red | N/A 318537 N·m2819368 in·lb |
N/A
|
| QF30000 Assembly W/VSP&Blue | N/A 10 | N/A 505 mm20 in | N/A 700 rpm | N/A Blue | N/A 610529 N·m5403788 in·lb |
N/A
|
| QF30000 Assembly W/VSP&White | N/A 10 | N/A 505 mm20 in | N/A 700 rpm | N/A White | N/A 610529 N·m5403788 in·lb |
N/A
|
| QF30000 Assembly W/VSP&Black | N/A 10 | N/A 505 mm20 in | N/A 700 rpm | N/A Black | N/A 902520 N·m7988209 in·lb |
N/A
|