Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
CAD |
|---|---|---|---|---|---|
| 88345043825 | N/A QF25SPHUBX1-3/16 | N/A 1-3/16 in | N/A 25 | N/A 1/4x1/8 in | N/A |
| 88345043824 | N/A QF25SPHUBX1-15/16 | N/A 1-15/16 in | N/A 25 | N/A 1/2X1/4 in | N/A |
| 88345043830 | N/A QF25SPHUBX2-15/16 | N/A 2-15/16 in | N/A 25 | N/A 3/4X3/8 in | N/A |
| 88345005302 | N/A QF25SPHUBXPB | N/A 5/8 in | N/A 25 | N/A NKW in | N/A |
| 88345005297 | N/A QF25S303XSPHUB | N/A 5/8 in | N/A 25 | N/A 3/16X3/32 in | N/A |
| 88345043819 | N/A QF25S303XSPHUBX1-1/8 | N/A 1 1/8 in | N/A 25 | N/A 1/4x1/8 in | N/A |
| 88345043883 | N/A QF25S303XSPHUBX1-3/4 | N/A 1 3/4 in | N/A 25 | N/A 3/8x3/16 in | N/A |
| 88345043821 | N/A QF25S303XSPHUBX1-7/8 | N/A 1 7/8 in | N/A 25 | N/A 1/2X1/4 in | N/A |
| 88345095956 | N/A QF25LSPHUBXPB | N/A 5/8 in | N/A 25 | N/A 3/16X3/32 in | N/A |
| 88345043861 | N/A QF50SPHUBX1 | N/A 1 in | N/A 50 | N/A 1/4x1/8 in | N/A |
| 88345043870 | N/A QF50SPHUBX2 | N/A 2 in | N/A 50 | N/A 1/2X1/4 in | N/A |
| 88345043862 | N/A QF50SPHUBX1-1/2 | N/A 1-1/2 in | N/A 50 | N/A 3/8x3/16 in | N/A |
| 88345043865 | N/A QF50SPHUBX1-3/4U | N/A 2 1/4 in | N/A 50 | N/A 1/2X1/4 in | N/A |
| 88345043871 | N/A QF50SPHUBX2-1/4 | N/A 2-1/4 in | N/A 50 | N/A 1/2X1/4 in | N/A |
| 88345043863 | N/A QF50SPHUBX1-1/8 | N/A 1-1/8 in | N/A 50 | N/A 1/4x1/8 in | N/A |
| 88345043864 | N/A QF50SPHUBX1-1/8U | N/A 1-1/8 in | N/A 50 | N/A 1/4x1/8 in | N/A |
| 88345043866 | N/A QF50SPHUBX1-3/8 | N/A 1-3/8 in | N/A 50 | N/A 3/8x3/16 in | N/A |
| 88345043867 | N/A QF50SPHUBX1-3/8U | N/A 1-3/8 in | N/A 50 | N/A 3/8x3/16 in | N/A |
| 88345043868 | N/A QF50SPHUBX1-5/8 | N/A 1-5/8 in | N/A 50 | N/A 3/8x3/16 in | N/A |
| 88345043869 | N/A QF50SPHUBX1-7/8 | N/A 1-7/8 in | N/A 50 | N/A 1/2X1/4 in | N/A |
| 88345095989 | N/A QF50SPHUBX1-7/8U | N/A 1-7/8 in | N/A 50 | N/A 1/2X1/4 in | N/A |
| 88345043872 | N/A QF50SPHUBX2-1/8 | N/A 2-1/8 in | N/A 50 | N/A 1/2X1/4 in | N/A |
| 88345043873 | N/A QF50SPHUBX2-1/8U | N/A 2-1/8 in | N/A 50 | N/A 1/2X1/4 in | N/A |
| 88345043175 | N/A QF50SPHUBX2-3/8 | N/A 2-3/8 in | N/A 50 | N/A 5/8X5/16 in | N/A |
| 88345043874 | N/A QF50SPHUBX2-3/8U | N/A 2-3/8 in | N/A 50 | N/A 5/8X5/16 in | N/A |