Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
CAD |
|---|---|---|---|---|---|
| 88345096115 | N/A QF175SPHUBX3-3/8 | N/A 3-3/8 in | N/A 175 | N/A 7/8X7/16 in | N/A |
| 88345043782 | N/A QF175SPHUBX3-3/8U | N/A 3-3/8 in | N/A 175 | N/A 7/8X7/16 in | N/A |
| 88345043783 | N/A QF175SPHUBX3-5/8 | N/A 3-5/8 in | N/A 175 | N/A 7/8X7/16 in | N/A |
| 88345043785 | N/A QF175SPHUBX3-5/8U | N/A 3-5/8 in | N/A 175 | N/A 7/8X7/16 in | N/A |
| 88345043787 | N/A QF175SPHUBX3-7/8 | N/A 3-7/8 in | N/A 175 | N/A 1x1/2 in | N/A |
| 88345043786 | N/A QF175SPHUBX3-7/16 | N/A 3-7/16 in | N/A 175 | N/A 7/8X7/16 in | N/A |
| 88345043784 | N/A QF175SPHUBX3-5/8E | N/A 3-5/8 in | N/A 175 | N/A 7/8X7/16 in | N/A |
| 88345045507 | N/A QF175SPHUBXPB | N/A 1 in | N/A 175 | N/A NKW in | N/A |
| 88345095962 | N/A QF175LSPHUBXPB | N/A 1 in | N/A 175 | N/A 1/4x1/8 in | N/A |
| 88345045602 | N/A QF175SPHUB2-3/8 | N/A 2 3/8 in | N/A 175 | N/A 5/8X5/16 in | N/A |
| 88345043806 | N/A QF250SPHUBX3.325 | N/A 3.325 in | N/A 250 | N/A 7/8X7/16 in | N/A |
| 88345043810 | N/A QF250SPHUBX4 | N/A 4 in | N/A 250 | N/A 1x1/2 in | N/A |
| 88345043807 | N/A QF250SPHUBX3-3/4U | N/A 3-3/4 in | N/A 250 | N/A 7/8X7/16 in | N/A |
| 88345043811 | N/A QF250SPHUBX4-1/4 | N/A 4-1/4 in | N/A 250 | N/A 1x1/2 in | N/A |
| 88345043805 | N/A QF250SPHUBX2-7/8 | N/A 2-7/8 in | N/A 250 | N/A 3/4X3/8 in | N/A |
| 88345043808 | N/A QF250SPHUBX3-3/8 | N/A 3-3/8 in | N/A 250 | N/A 7/8X7/16 in | N/A |
| 88345047619 | N/A QF250SPHUBX3-3/8U | N/A 3-3/8 in | N/A 250 | N/A 7/8X7/16 in | N/A |
| 88345047620 | N/A QF250SPHUBX3-5/8U | N/A 3-5/8 in | N/A 250 | N/A 7/8X7/16 in | N/A |
| 88345043809 | N/A QF250SPHUBX3-7/8 | N/A 3-7/8 in | N/A 250 | N/A 1x1/2 in | N/A |
| 88345043812 | N/A QF250SPHUBX4-1/8 | N/A 4-1/8 in | N/A 250 | N/A 1x1/2 in | N/A |
| 88345043813 | N/A QF250SPHUBX4-1/8U | N/A 4-1/8 in | N/A 250 | N/A 1x1/2 in | N/A |
| 88345045508 | N/A QF250SPHUBXPB | N/A 1 1/2 in | N/A 250 | N/A NKW in | N/A |
| 88345095959 | N/A QF250LSPHUBXPB | N/A 1 1/2 in | N/A 250 | N/A 3/8x3/16 in | N/A |
| 88345043846 | N/A QF500SPHUBX3 | N/A 3 in | N/A 500 | N/A 3/4X3/8 in | N/A |
| 88345095305 | N/A QF500SPHUBX3U | N/A 3 in | N/A 500 | N/A 3/4X3/8 in | N/A |