Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
CAD |
|---|---|---|---|---|---|
| 88345039978 | N/A QF500SPHUBX4.5 | N/A 4.5 in | N/A 500 | N/A 1x1/2 in | N/A |
| 88345043854 | N/A QF500SPHUBX4-1/2 | N/A 4-1/2 in | N/A 500 | N/A 1x1/2 in | N/A |
| 88345046240 | N/A QF500SPHUBX2-3/4 | N/A 2-3/4 in | N/A 500 | N/A 7/8X7/16 in | N/A |
| 88345050116 | N/A QF500SPHUBX3-1/4 | N/A 3-1/4 in | N/A 500 | N/A 3/4X3/8 in | N/A |
| 88345043855 | N/A QF500SPHUBX4-1/4 | N/A 4-1/4 in | N/A 500 | N/A 1x1/2 in | N/A |
| 88345043856 | N/A QF500SPHUBX4-1/4U | N/A 4-1/4 in | N/A 500 | N/A 1x1/2 in | N/A |
| 88345043857 | N/A QF500SPHUBX4-3/4 | N/A 4-3/4 in | N/A 500 | N/A 1-1/4x5/8 in | N/A |
| 88345043849 | N/A QF500SPHUBX3-3/8 | N/A 3-3/8 in | N/A 500 | N/A 7/8X7/16 in | N/A |
| 88345043850 | N/A QF500SPHUBX3-3/8U | N/A 3-3/8 in | N/A 500 | N/A 7/8X7/16 in | N/A |
| 88345043852 | N/A QF500SPHUBX3-7/8 | N/A 3-7/8 in | N/A 500 | N/A 1x1/2 in | N/A |
| 88345043853 | N/A QF500SPHUBX3-7/8U | N/A 3-7/8 in | N/A 500 | N/A 1x1/2 in | N/A |
| 88345046143 | N/A QF500SPHUBX4-3/8 | N/A 4-3/8 in | N/A 500 | N/A 1x1/2 in | N/A |
| 88345043851 | N/A QF500SPHUBX3-7/16 | N/A 3-7/16 in | N/A 500 | N/A 7/8X7/16 in | N/A |
| 88345043847 | N/A QF500SPHUBX3-15/16 | N/A 3-15/16 in | N/A 500 | N/A 1x1/2 in | N/A |
| 88345043848 | N/A QF500SPHUBX3-15/16U | N/A 3-15/16 in | N/A 500 | N/A 1x1/2 in | N/A |
| 88345045510 | N/A QF500SPHUBXPB | N/A 1 7/8 in | N/A 500 | N/A NKW in | N/A |
| 88345095960 | N/A QF500LSPHUBXPB | N/A 1 7/8 in | N/A 500 | N/A 1/2X1/4 in | N/A |
| 88345049761 | N/A QF1000SPHUBX5-1/2U | N/A 5 1/2 in | N/A 1000 | N/A 1-1/4x5/8 in | N/A |
| 88345005126 | N/A QF1000SPHUBXPB | N/A 1 7/8 in | N/A 1000 | N/A NKW in | N/A |
| 88345095961 | N/A QF1000LSPHUBXPB | N/A 1 7/8 in | N/A 1000 | N/A 1/2X1/4 in | N/A |
| 88345043804 | N/A QF1890SPHUBX7U | N/A 7 in | N/A 1890 | N/A 1-3/4X3/4 in | N/A |
| 88345043802 | N/A QF1890SPHUBX6-1/2 | N/A 6-1/2 in | N/A 1890 | N/A 1-1/2X3/4 in | N/A |
| 88345043803 | N/A QF1890SPHUBX6-1/2U | N/A 6-1/2 in | N/A 1890 | N/A 1-1/2X3/4 in | N/A |
| 88345043801 | N/A QF1890SPHUBX5-3/4 | N/A 5-3/4 in | N/A 1890 | N/A 1-1/2X3/4 in | N/A |
| 88345005259 | N/A QF1890SPHUBXPB | N/A 2 1/2 in | N/A 1890 | N/A NKW in | N/A |