Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
CAD |
|---|---|---|---|---|---|
| 88345043790 | N/A QF175SPHUBX50MM | N/A 50 mm | N/A 175 | N/A 18X4.4 | N/A |
| 88345043791 | N/A QF175SPHUBX55MMU | N/A 55 mm | N/A 175 | N/A 18X4.4 | N/A |
| 88345043792 | N/A QF175SPHUBX65MM | N/A 65 mm | N/A 175 | N/A 20X4.9 | N/A |
| 88345043793 | N/A QF175SPHUBX70MM | N/A 70 mm | N/A 175 | N/A 20X4.9 | N/A |
| 88345043794 | N/A QF175SPHUBX75MM | N/A 75 mm | N/A 175 | N/A 20X4.9 | N/A |
| 88345043795 | N/A QF175SPHUBX75MMU | N/A 75 mm | N/A 175 | N/A 20X4.9 | N/A |
| 88345043796 | N/A QF175SPHUBX80MM | N/A 80 mm | N/A 175 | N/A 22X5.4 | N/A |
| 88345043797 | N/A QF175SPHUBX80MMU | N/A 80 mm | N/A 175 | N/A 22X5.4 | N/A |
| 88345042959 | N/A QF175SPHUBX85MM | N/A 85 mm | N/A 175 | N/A 22X5.4 | N/A |
| 88345042960 | N/A QF175SPHUBX90MM | N/A 90 mm | N/A 175 | N/A 25x5.4 | N/A |
| 88345043814 | N/A QF250SPHUBX65MM | N/A 65 mm | N/A 250 | N/A 25x5.4 | N/A |
| 88345043815 | N/A QF250SPHUBX70MM | N/A 70 mm | N/A 250 | N/A 20X4.9 | N/A |
| 88345043816 | N/A QF250SPHUBX80MM | N/A 80 mm | N/A 250 | N/A 25x5.4 | N/A |
| 88345095967 | N/A QF250SPHUBX90MM | N/A 90 mm | N/A 250 | N/A 28x6.4 | N/A |
| 88345043817 | N/A QF250SPHUBX95MM | N/A 95 mm | N/A 250 | N/A 28x6.4 | N/A |
| 88345096440 | N/A QF250SPHUBX100MM | N/A 100 mm | N/A 250 | N/A 28x6.4 | N/A |
| 88345043845 | N/A QF500SPHUBX110MM | N/A 110 mm | N/A 500 | N/A 28x6.4 | N/A |
| 88345043233 | N/A QF1000SPHUBX135MM | N/A 135 mm | N/A 1000 | N/A 36x8.4 | N/A |
| 88345043798 | N/A QF1890SPHUBX110MM | N/A 110 mm | N/A 1890 | N/A 36x8.4 | N/A |
| 88345043799 | N/A QF1890SPHUBX140MMU | N/A 140 mm | N/A 1890 | N/A 36x8.4 | N/A |
| 88345043800 | N/A QF1890SPHUBX145MMU | N/A 145 mm | N/A 1890 | N/A 36x8.4 | N/A |
| 88345043839 | N/A QF3150SPHUBX150MMU | N/A 150 mm | N/A 3150 | N/A 45x10.4 | N/A |
| 88345043840 | N/A QF3150SPHUBX180MM | N/A 180 mm | N/A 3150 | N/A 45x10.4 | N/A |