Part Number |
Description |
Length |
Material |
Size |
|---|---|---|---|---|
| 88345045564 | N/A QF15SPBODYX2 | N/A 2 in | N/A Carbon Steel | N/A 15 |
| 88345042905 | N/A QF15SPBODYX2.5 | N/A 2-1/2 in | N/A Carbon Steel | N/A 15 |
| 88345045809 | N/A QF15SPBODYX3 | N/A 3 in | N/A Carbon Steel | N/A 15 |
| 88345046027 | N/A QF15SPBODYX4 | N/A 4.00 in | N/A Carbon Steel | N/A 15 |
| 88345041642 | N/A QF15SPBODYX4.69 | N/A 4.69 in | N/A Carbon Steel | N/A 15 |
| 88345041643 | N/A QF15SPBODYX5.00 | N/A 5.000 in | N/A Carbon Steel | N/A 15 |
| 88345041644 | N/A QF15SPBODYX5.22 | N/A 5.22 in | N/A Carbon Steel | N/A 15 |
| 88345041646 | N/A QF15SPBODYX5.66 | N/A 5.66 in | N/A Carbon Steel | N/A 15 |
| 88345041647 | N/A QF15SPBODYX5.81 | N/A 5.81 in | N/A Carbon Steel | N/A 15 |
| 88345041648 | N/A QF15SPBODYX5.97 | N/A 5.97 in | N/A Carbon Steel | N/A 15 |
| 88345041649 | N/A QF15SPBODYX6.94 | N/A 6.94 in | N/A Carbon Steel | N/A 15 |
| 88345041650 | N/A QF15SPBODYX7.00 | N/A 7 in | N/A Carbon Steel | N/A 15 |
| 88345045865 | N/A QF15SPBODYX10 | N/A 10 in | N/A Carbon Steel | N/A 15 |
| 88345041638 | N/A QF15SPBODYX3-1/2 | N/A 3.50 in | N/A Carbon Steel | N/A 15 |
| 88345045928 | N/A QF15SPBODYX5-1/2 | N/A 5.50 in | N/A Carbon Steel | N/A 15 |
| 88345043299 | N/A QF15SPBODYX6-1/2 | N/A 6-1/2 in | N/A Carbon Steel | N/A 15 |
| 88345041639 | N/A QF15SPBODYX3-3/4 | N/A 3-3/4 in | N/A Carbon Steel | N/A 15 |
| 88345041640 | N/A QF15SPBODYX4-1/4 | N/A 4-1/4 in | N/A Carbon Steel | N/A 15 |
| 88345046173 | N/A QF15SPBODYX6-1/4 | N/A 6-1/4 in | N/A Carbon Steel | N/A 15 |
| 88345041651 | N/A QF15SPBODYX7-1/4 | N/A 7-1/4 in | N/A Carbon Steel | N/A 15 |
| 88345046172 | N/A QF15SPBODYX7-3/4 | N/A 7-3/4 in | N/A Carbon Steel | N/A 15 |
| 88345045566 | N/A QF15SPBODYX3-3/8 | N/A 3-3/8 in | N/A Carbon Steel | N/A 15 |
| 88345046026 | N/A QF15SPBODYX3-7/8 | N/A 3-7/8 in | N/A Carbon Steel | N/A 15 |
| 88345041641 | N/A QF15SPBODYX4-3/8 | N/A 4-3/8 in | N/A Carbon Steel | N/A 15 |
| 88345041645 | N/A QF15SPBODYX5-3/8 | N/A 5-3/8 in | N/A Carbon Steel | N/A 15 |