Print Back
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
QUICK FLEX single ended spacer
Unit of Measure
1 2 3 4 5 

Part Number

Description 

Length

Material

Size

88345043611 N/A QF25SPBODYX7-3/16 N/A 7-3/16 in N/A Carbon Steel N/A 25
88345046212 N/A QF50SPBODYX3 N/A 3 in N/A Carbon Steel N/A 50
88345045851 N/A QF50SPBODYX5.467 N/A 5.467 in N/A Carbon Steel N/A 50
88345041668 N/A QF50SPBODYX7.00 N/A 7 in N/A Carbon Steel N/A 50
88345050128 N/A QF50SPBODYX3-1/2 N/A 3.50 in N/A Carbon Steel N/A 50
88345049731 N/A QF50SPBODYX5-1/2 N/A 5.50 in N/A Carbon Steel N/A 50
88345045586 N/A QF50SPBODYX3-3/4 N/A 3-3/4 in N/A Carbon Steel N/A 50
88345046047 N/A QF50SPBODYX5-1/4 N/A 5-1/4 in N/A Carbon Steel N/A 50
88345041669 N/A QF50SPBODYX7-1/4 N/A 7-1/4 in N/A Carbon Steel N/A 50
88345043458 N/A QF50SPBODYX4-3/8 N/A 4-3/8 in N/A Carbon Steel N/A 50
88345049730 N/A QF50SPBODYX6-1/8 N/A 6-1/8 in N/A Carbon Steel N/A 50
88345046155 N/A QF50SPBODYX6-5/16 N/A 6-5/16 in N/A Carbon Steel N/A 50
88345043207 N/A QF100SPBX3.6875 N/A 3.6875 in N/A Carbon Steel N/A 100
88345046137 N/A QF100SPBODYX4.875 N/A 4.875 in N/A Carbon Steel N/A 100
88345043403 N/A QF100SPBODYX5 N/A 5.000 in N/A Carbon Steel N/A 100
88345042854 N/A QF100SPBODYX6 N/A 6 in N/A Carbon Steel N/A 100
88345041631 N/A QF100SPBODYX7.00 N/A 7 in N/A Carbon Steel N/A 100
88345042852 N/A QF100SPBODYX10 N/A 10 in N/A Carbon Steel N/A 100
88345043496 N/A QF100SPBODYX4-1/2 N/A 4-1/2 in N/A Carbon Steel N/A 100
88345045560 N/A QF100SPBODYX7-1/2 N/A 7-1/2 in N/A Carbon Steel N/A 100
88345095921 N/A QF100SPBODYX9-1/2 N/A 9-1/2 in N/A Carbon Steel N/A 100
88345045557 N/A QF100SPBODYX5-1/4 N/A 5-1/4 in N/A Carbon Steel N/A 100
88345050111 N/A QF100SPBODYX5-3/4 N/A 5-3/4 in N/A Carbon Steel N/A 100
88345045858 N/A QF100SPBODYX6-1/4 N/A 6-1/4 in N/A Carbon Steel N/A 100
88345041632 N/A QF100SPBODYX7-1/4 N/A 7-1/4 in N/A Carbon Steel N/A 100
Unit of Measure
1 2 3 4 5