Part Number |
Description |
Length |
Material |
Size |
---|---|---|---|---|
88345041633 | N/A QF100SPBODYX9-3/4 | N/A 9-3/4 in | N/A Carbon Steel | N/A 100 |
88345043438 | N/A QF100SPBODYX11-1/4 | N/A 11-1/4 in | N/A Carbon Steel | N/A 100 |
88345050235 | N/A QF100SPBODYX3-7/8 | N/A 3-7/8 in | N/A Carbon Steel | N/A 100 |
88345049571 | N/A QF100SPBODYX5-5/8 | N/A 5-5/8 in | N/A Carbon Steel | N/A 100 |
88345045837 | N/A QF100SPBODYX5-7/8 | N/A 5-7/8 in | N/A Carbon Steel | N/A 100 |
88345049967 | N/A QF100SPBODYX7-5/8 | N/A 7-5/8 in | N/A Carbon Steel | N/A 100 |
88345095998 | N/A QF100S303SPB507 | N/A | N/A Stainless Steel | N/A 100 |
88345042944 | N/A QF175SPBODYX5 | N/A 5.000 in | N/A Carbon Steel | N/A 175 |
88345096088 | N/A QF175SPBODYX5.46 | N/A 5.46 in | N/A Carbon Steel | N/A 175 |
88345046217 | N/A QF175SPBODYX6 | N/A 6 in | N/A Carbon Steel | N/A 175 |
88345042947 | N/A QF175SPBODYX7 | N/A 7 in | N/A Carbon Steel | N/A 175 |
88345046046 | N/A QF175SPBODYX7.31 | N/A 7.31 in | N/A Carbon Steel | N/A 175 |
88345042941 | N/A QF175SPBODYX10 | N/A 10 in | N/A Carbon Steel | N/A 175 |
88345045861 | N/A QF175SPBODYX7-1/2 | N/A 7-1/2 in | N/A Carbon Steel | N/A 175 |
88345046153 | N/A QF175SPBODYX8-1/2 | N/A 8-1/2 in | N/A Carbon Steel | N/A 175 |
88345043898 | N/A QF175SPBODYX12-1/2 | N/A 12-1/2 in | N/A Carbon Steel | N/A 175 |
88345049327 | N/A QF175SPBODYX4-1/4 | N/A 4-1/4 in | N/A Carbon Steel | N/A 175 |
88345043604 | N/A QF175SPBODYX5-1/4 | N/A 5-1/4 in | N/A Carbon Steel | N/A 175 |
88345045575 | N/A QF175SPBODYX6-1/4 | N/A 6-1/4 in | N/A Carbon Steel | N/A 175 |
88345096083 | N/A QF175SPBODYX9-3/4 | N/A 9-3/4 in | N/A Carbon Steel | N/A 175 |
88345046260 | N/A QF175SPBODYX5-1/8 | N/A 5-1/8 in | N/A Carbon Steel | N/A 175 |
88345046000 | N/A QF175SPBODYX5-3/8 | N/A 5-3/8 in | N/A Carbon Steel | N/A 175 |
88345043908 | N/A QF175SPBODYX10-1/8 | N/A 10-1/8 in | N/A Carbon Steel | N/A 175 |
88345043909 | N/A QF175SPBODYX10-3/8 | N/A 10-3/8 in | N/A Carbon Steel | N/A 175 |
88345043452 | N/A QF175SPBODYX11-5/8 | N/A 11-5/8 in | N/A Carbon Steel | N/A 175 |