Print Back
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
QUICK FLEX single ended spacer
Unit of Measure
1 2 3 4 5 

Part Number

Description 

Length

Material

Size

88345049854 N/A QF175SPBODYX8-3/16 N/A 8-3/16 in N/A Carbon Steel N/A 175
88345096131 N/A QF175SPBODYX10-5/16 N/A 10-5/16 in N/A Carbon Steel N/A 175
88345043453 N/A QF175SPBODYX14-1/4 N/A 14-1/4 in N/A Carbon Steel N/A 175
88345042940 N/A QF175SPBODY314 N/A N/A Carbon Steel N/A 175
88345043506 N/A QF250SPBODYX4.8 N/A 4.8 in N/A Carbon Steel N/A 250
88345096439 N/A QF250SPBODYX12 N/A 12.000 in N/A Carbon Steel N/A 250
88345045693 N/A QF250SPBODYX19.80 N/A 19.80 in N/A Carbon Steel N/A 250
88345043507 N/A QF250SPBODYX9-1/4 N/A 9-1/4 in N/A Carbon Steel N/A 250
88345045648 N/A QF250SPBODYX9-3/4 N/A 9-3/4 in N/A Carbon Steel N/A 250
88345046001 N/A QF500SPBODYX8.88 N/A 8.88 in N/A Carbon Steel N/A 500
88345095306 N/A QF500SPBODYX10 N/A 10 in N/A Carbon Steel N/A 500
88345045599 N/A QF500SPBODYX6-1/2 N/A 6-1/2 in N/A Carbon Steel N/A 500
88345049442 N/A QF500SPBODYX12-1/2 N/A 12-1/2 in N/A Carbon Steel N/A 500
88345046241 N/A QF500SPBODYX6-1/4 N/A 6-1/4 in N/A Carbon Steel N/A 500
88345043357 N/A QF100SPBODYX8-7/8 N/A 8-7/8 in N/A AISI 1018 N/A 100
Unit of Measure
1 2 3 4 5