Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345005412 | N/A QF5S303X1 | N/A 1 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm |
N/A |
| 88345028540 | N/A QF5S303X1U | N/A 1 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| 88345040998 | N/A QF5S303X1-1/4 | N/A 1-1/4 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| 88345044468 | N/A QF5S303X1-1/4E | N/A 1-1/4 in | N/A 5 | N/A 5/16X5/32 in | N/A 1.08 in27.4 mm | N/A |
| 88345005414 | N/A QF5S303X1-1/8 | N/A 1-1/8 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| 88345044467 | N/A QF5S303X1-1/16 | N/A 1-1/16 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| 88345005415 | N/A QF5S303X1-3/16 | N/A 1-3/16 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| 88345005413 | N/A QF5S303X1/2 | N/A 1/2 in | N/A 5 | N/A 1/8x1/16 in | N/A 1.08 in27.4 mm | N/A |
| 88345005416 | N/A QF5S303X3/4 | N/A 3/4 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| 88345044473 | N/A QF5S303X3/4E | N/A 3/4 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| 88345043200 | N/A QF5S303X3/4U | N/A 3/4 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| 88345044474 | N/A QF5S303X3/8 | N/A 3/8 in | N/A 5 | N/A 3/32 x 3/64 in | N/A 1.08 in27.4 mm | N/A |
| 88345044475 | N/A QF5S303X3/8E | N/A 3/8 in | N/A 5 | N/A 1/8 x 1/16 in | N/A 1.08 in27.4 mm | N/A |
| 88345005417 | N/A QF5S303X5/8 | N/A 5/8 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| 88345043202 | N/A QF5S303X5/8U | N/A 5/8 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| 88345005418 | N/A QF5S303X7/8 | N/A 7/8 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| 88345043203 | N/A QF5S303X7/8E | N/A 7/8 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| 88345096045 | N/A QF5S303X9/16 | N/A 9/16 in | N/A 5 | N/A 1/8 x 1/16 in | N/A 1.08 in27.4 mm | N/A |
| 88345044470 | N/A QF5S303X13/16 | N/A 13/16 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| 88345043197 | N/A QF5S303X15/16 | N/A 15/16 in | N/A 5 | N/A 1/4 x 1/8 in | N/A 1.08 in27.4 mm | N/A |
| 88345005419 | N/A QF5S303XPB | N/A Pilot in | N/A 5 | N/A No Keyway in | N/A 1.08 in27.4 mm | N/A |
| 88345005198 | N/A QF15S303X1 | N/A 1 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345044054 | N/A QF15S303X1E | N/A 1 in | N/A 15 | N/A 5/16 x 5/32 in | N/A 1.34 in34 mm | N/A |
| 88345044059 | N/A QF15S304X1 | N/A 1 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345005215 | N/A QF15X1 | N/A 1 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |