Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044433 | N/A QF50X1-11/16 | N/A 1-11/16 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345044419 | N/A QF50S303X1-15/16 | N/A 1-15/16 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345005384 | N/A QF50X1-15/16 | N/A 1-15/16 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345043179 | N/A QF50X1-15/16U | N/A 1-15/16 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345043184 | N/A QF50X2-1/16 | N/A 2-1/16 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345044440 | N/A QF50X2-1/16SH | N/A 2-1/16 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345095897 | N/A QF50S303X2-3/16 | N/A 2-3/16 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345005393 | N/A QF50X2-3/16 | N/A 2-3/16 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345043188 | N/A QF50X2-3/16E | N/A 2-3/16 in | N/A 50 | N/A 5/8X5/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345044446 | N/A QF50X2-3/16SH | N/A 2-3/16 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345043715 | N/A QF50X2-3/16U | N/A 2-3/16 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345044449 | N/A QF50X2-5/16 | N/A 2-5/16 in | N/A 50 | N/A 5/8X5/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345044456 | N/A QF50X3/4 | N/A 3/4 in | N/A 50 | N/A 3/16X3/32 in | N/A 2.16 in54.9 mm | N/A |
| 88345005403 | N/A QF50X7/8 | N/A 7/8 in | N/A 50 | N/A 3/16X3/32 in | N/A 2.16 in54.9 mm | N/A |
| 88345044464 | N/A QF50X7/8E | N/A 7/8 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345043708 | N/A QF50X7/8U | N/A 7/8 in | N/A 50 | N/A 3/16X3/32 in | N/A 2.16 in54.9 mm | N/A |
| 88345044437 | N/A QF50X15/16 | N/A 15/16 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345032893 | N/A QF50S303XPB | N/A Pilot 23/32 in | N/A 50 | N/A No Keyway in | N/A 2.16 in54.9 mm | N/A |
| 88345005405 | N/A QF50XPB | N/A Pilot 23/32 in | N/A 50 | N/A No Keyway in | N/A 2.16 in54.9 mm | N/A |
| 88345043968 | N/A QF100S303X1 | N/A 1 in | N/A 100 | N/A 1/4x1/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345043987 | N/A QF100X1 | N/A 1 in | N/A 100 | N/A 1/4x1/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345042835 | N/A QF100S303X2 | N/A 2 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345005160 | N/A QF100X2 | N/A 2 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345043994 | N/A QF100X2E | N/A 2 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043733 | N/A QF100X2U | N/A 2 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |