Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043981 | N/A QF100S303X3 | N/A 3 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345005170 | N/A QF100X3 | N/A 3 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345043737 | N/A QF100X3U | N/A 3 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345096035 | N/A QF100S303X1-1/2 | N/A 1-1/2 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345005156 | N/A QF100X1-1/2 | N/A 1-1/2 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345049837 | N/A QF100X1-1/2E | N/A 1-1/2 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345042865 | N/A QF100X1-1/2U | N/A 1-1/2 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345096032 | N/A QF100S303X2-1/2 | N/A 2-1/2 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345005161 | N/A QF100X2-1/2 | N/A 2-1/2 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043989 | N/A QF100X2-1/2E | N/A 2-1/2 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345042870 | N/A QF100X2-1/2U | N/A 2-1/2 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345040983 | N/A QF100X1-1/4 | N/A 1-1/4 in | N/A 100 | N/A 1/4x1/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345042866 | N/A QF100X1-1/4E | N/A 1-1/4 in | N/A 100 | N/A 5/16X5/32 in | N/A 2.46 in62.5 mm | N/A |
| 88345042834 | N/A QF100S303X1-3/4 | N/A 1-3/4 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345005157 | N/A QF100X1-3/4 | N/A 1-3/4 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043731 | N/A QF100X1-3/4U | N/A 1-3/4 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345095889 | N/A QF100S303X2-1/4 | N/A 2-1/4 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345005162 | N/A QF100X2-1/4 | N/A 2-1/4 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345043990 | N/A QF100X2-1/4E | N/A 2-1/4 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043223 | N/A QF100X2-1/4U | N/A 2-1/4 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345095890 | N/A QF100S303X2-3/4 | N/A 2-3/4 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345005164 | N/A QF100X2-3/4 | N/A 2-3/4 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345042875 | N/A QF100X2-3/4U | N/A 2-3/4 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043969 | N/A QF100S303X1-1/8 | N/A 1-1/8 in | N/A 100 | N/A 1/4x1/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345041032 | N/A QF100X1-1/8 | N/A 1-1/8 in | N/A 100 | N/A 1/4x1/8 in | N/A 2.46 in62.5 mm | N/A |