Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043971 | N/A QF100S303X1-3/8 | N/A 1-3/8 in | N/A 100 | N/A 5/16X5/32 in | N/A 2.46 in62.5 mm | N/A |
| 88345095951 | N/A QF100X1-3/8 | N/A 1-3/8 in | N/A 100 | N/A 5/16X5/32 in | N/A 2.46 in62.5 mm | N/A |
| 88345043727 | N/A QF100X1-3/8U | N/A 1-3/8 in | N/A 100 | N/A 5/16X5/32 in | N/A 2.46 in62.5 mm | N/A |
| 88345043972 | N/A QF100S303X1-5/8 | N/A 1-5/8 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345005158 | N/A QF100X1-5/8 | N/A 1-5/8 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043730 | N/A QF100X1-5/8U | N/A 1-5/8 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043973 | N/A QF100S303X1-7/8 | N/A 1-7/8 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345043974 | N/A QF100S303X1-7/8U | N/A 1-7/8 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345005159 | N/A QF100X1-7/8 | N/A 1-7/8 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345042869 | N/A QF100X1-7/8U | N/A 1-7/8 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345042838 | N/A QF100S303X2-1/8 | N/A 2-1/8 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345043975 | N/A QF100S303X2-1/8U | N/A 2-1/8 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345031047 | N/A QF100X2-1/8 | N/A 2-1/8 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345042871 | N/A QF100X2-1/8U | N/A 2-1/8 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345095891 | N/A QF100S303X2-3/8 | N/A 2-3/8 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345005165 | N/A QF100X2-3/8 | N/A 2-3/8 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043993 | N/A QF100X2-3/8P | N/A 2-3/8 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345042876 | N/A QF100X2-3/8U | N/A 2-3/8 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043979 | N/A QF100S303X2-5/8 | N/A 2-5/8 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345005166 | N/A QF100X2-5/8 | N/A 2-5/8 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043736 | N/A QF100X2-5/8U | N/A 2-5/8 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345042842 | N/A QF100S303X2-7/8 | N/A 2-7/8 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345005169 | N/A QF100X2-7/8 | N/A 2-7/8 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345042878 | N/A QF100X2-7/8U | N/A 2-7/8 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345043988 | N/A QF100X1-5/16 | N/A 1-5/16 in | N/A 100 | N/A 5/16X5/32 in | N/A 2.46 in62.5 mm | N/A |