Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043728 | N/A QF100X1-7/16 | N/A 1-7/16 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043729 | N/A QF100X1-7/16U | N/A 1-7/16 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345042868 | N/A QF100X1-11/16 | N/A 1-11/16 in | N/A 100 | N/A 3/8x3/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043970 | N/A QF100S303X1-15/16 | N/A 1-15/16 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345031048 | N/A QF100X1-15/16 | N/A 1-15/16 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345043732 | N/A QF100X1-15/16U | N/A 1-15/16 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345043977 | N/A QF100S303X2-3/16 | N/A 2-3/16 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345096000 | N/A QF100X2-3/16 | N/A 2-3/16 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345043992 | N/A QF100X2-3/16E | N/A 2-3/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043734 | N/A QF100X2-3/16U | N/A 2-3/16 in | N/A 100 | N/A 1/2X1/4 in | N/A 2.46 in62.5 mm | N/A |
| 88345043978 | N/A QF100S303X2-5/16 | N/A 2-5/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345045883 | N/A QF100X2-5/16 | N/A 2-5/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345047346 | N/A QF100X2-5/16U | N/A 2-5/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043980 | N/A QF100S303X2-7/16 | N/A 2-7/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345005168 | N/A QF100X2-7/16 | N/A 2-7/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043735 | N/A QF100X2-7/16U | N/A 2-7/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345042879 | N/A QF100X2-9/16 | N/A 2-9/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345042872 | N/A QF100X2-11/16 | N/A 2-11/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345043991 | N/A QF100X2-11/16U | N/A 2-11/16 in | N/A 100 | N/A 5/8X5/16 in | N/A 2.46 in62.5 mm | N/A |
| 88345042873 | N/A QF100X2-13/16 | N/A 2-13/16 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345043976 | N/A QF100S303X2-15/16 | N/A 2-15/16 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345005163 | N/A QF100X2-15/16 | N/A 2-15/16 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345042874 | N/A QF100X2-15/16U | N/A 2-15/16 in | N/A 100 | N/A 3/4X3/8 in | N/A 2.46 in62.5 mm | N/A |
| 88345043995 | N/A QF100X3/4 | N/A 3/4 in | N/A 100 | N/A 3/16X3/32 in | N/A 2.46 in62.5 mm | N/A |
| 88345044003 | N/A QF100X7/8 | N/A 7/8 in | N/A 100 | N/A 3/16X3/32 in | N/A 2.46 in62.5 mm | N/A |