Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044121 | N/A QF175X2-3/8U | N/A 2-3/8 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345045763 | N/A QF175S303X2-5/8 | N/A 2-5/8 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345042980 | N/A QF175X2-5/8 | N/A 2-5/8 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345042981 | N/A QF175X2-5/8U | N/A 2-5/8 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044092 | N/A QF175S303X2-7/8 | N/A 2-7/8 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345042983 | N/A QF175X2-7/8 | N/A 2-7/8 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345044124 | N/A QF175X2-7/8E | N/A 2-7/8 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345042984 | N/A QF175X2-7/8U | N/A 2-7/8 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345044096 | N/A QF175S303X3-1/8 | N/A 3-1/8 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345096459 | N/A QF175X3-1/8 | N/A 3-1/8 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345044099 | N/A QF175S303X3-3/8 | N/A 3-3/8 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345040988 | N/A QF175X3-3/8 | N/A 3-3/8 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345096010 | N/A QF175X3-3/8U | N/A 3-3/8 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044128 | N/A QF175X3-3/8UKW | N/A 3-3/8 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044100 | N/A QF175S303X3-5/8 | N/A 3-5/8 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345042996 | N/A QF175X3-5/8 | N/A 3-5/8 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044130 | N/A QF175X3-5/8U | N/A 3-5/8 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044102 | N/A QF175S303X3-7/8 | N/A 3-7/8 in | N/A 175 | N/A 1x1/2 in | N/A 2.67 in67.8 mm | N/A |
| 88345042997 | N/A QF175X3-7/8 | N/A 3-7/8 in | N/A 175 | N/A 1x1/2 in | N/A 2.67 in67.8 mm | N/A |
| 88345042998 | N/A QF175X3-7/8U | N/A 3-7/8 in | N/A 175 | N/A 1x1/2 in | N/A 2.67 in67.8 mm | N/A |
| 88345044132 | N/A QF175X3-7/8USH | N/A 3-7/8 in | N/A 175 | N/A 1x1/2 in | N/A 2.67 in67.8 mm | N/A |
| 88345044113 | N/A QF175X1-7/16U | N/A 1-7/16 in | N/A 175 | N/A 3/8x3/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044110 | N/A QF175X1-11/16 | N/A 1-11/16 in | N/A 175 | N/A 3/8x3/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345042964 | N/A QF175X1-15/16 | N/A 1-15/16 in | N/A 175 | N/A 1/2X1/4 in | N/A 2.67 in67.8 mm | N/A |
| 88345049684 | N/A QF175X2-1/16 | N/A 2-1/16 in | N/A 175 | N/A 1/2X1/4 in | N/A 2.67 in67.8 mm | N/A |