Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044222 | N/A QF250X1-3/8 | N/A 1-3/8 in | N/A 250 | N/A 5/16X5/32 in | N/A 3.1 in78.7 mm | N/A |
| 88345044223 | N/A QF250X1-7/8 | N/A 1-7/8 in | N/A 250 | N/A 1/2X1/4 in | N/A 3.1 in78.7 mm | N/A |
| 88345044202 | N/A QF250S303X2-1/8 | N/A 2-1/8 in | N/A 250 | N/A 1/2X1/4 in | N/A 3.1 in78.7 mm | N/A |
| 88345044227 | N/A QF250X2-1/8 | N/A 2-1/8 in | N/A 250 | N/A 1/2X1/4 in | N/A 3.1 in78.7 mm | N/A |
| 88345044228 | N/A QF250X2-1/8U | N/A 2-1/8 in | N/A 250 | N/A 1/2X1/4 in | N/A 3.1 in78.7 mm | N/A |
| 88345044204 | N/A QF250S303X2-3/8 | N/A 2-3/8 in | N/A 250 | N/A 5/8X5/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345044231 | N/A QF250X2-3/8 | N/A 2-3/8 in | N/A 250 | N/A 5/8X5/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345043038 | N/A QF250X2-5/8 | N/A 2-5/8 in | N/A 250 | N/A 5/8X5/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345044233 | N/A QF250X2-5/8U | N/A 2-5/8 in | N/A 250 | N/A 5/8X5/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345044205 | N/A QF250S303X2-7/8 | N/A 2-7/8 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A |
| 88345043039 | N/A QF250X2-7/8 | N/A 2-7/8 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A |
| 88345044236 | N/A QF250X2-7/8U | N/A 2-7/8 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A |
| 88345050086 | N/A QF250S303X3-1/8 | N/A 3-1/8 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A |
| 88345044238 | N/A QF250X3-1/8 | N/A 3-1/8 in | N/A 250 | N/A 3/4X3/8 in | N/A 3.1 in78.7 mm | N/A |
| 88345044208 | N/A QF250S303X3-3/8 | N/A 3-3/8 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345095886 | N/A QF250X3-3/8 | N/A 3-3/8 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345044241 | N/A QF250X3-3/8E | N/A 3-3/8 in | N/A 250 | N/A 1x1/2 in | N/A 3.1 in78.7 mm | N/A |
| 88345043047 | N/A QF250X3-3/8U | N/A 3-3/8 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345044210 | N/A QF250S303X3-5/8 | N/A 3-5/8 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345043048 | N/A QF250X3-5/8 | N/A 3-5/8 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345043049 | N/A QF250X3-5/8U | N/A 3-5/8 in | N/A 250 | N/A 7/8X7/16 in | N/A 3.1 in78.7 mm | N/A |
| 88345044243 | N/A QF250X3-7/8 | N/A 3-7/8 in | N/A 250 | N/A 1x1/2 in | N/A 3.1 in78.7 mm | N/A |
| 88345044244 | N/A QF250X3-7/8U | N/A 3-7/8 in | N/A 250 | N/A 1x1/2 in | N/A 3.1 in78.7 mm | N/A |
| 88345043052 | N/A QF250X4-1/8 | N/A 4-1/8 in | N/A 250 | N/A 1x1/2 in | N/A 3.1 in78.7 mm | N/A |
| 88345043053 | N/A QF250X4-1/8U | N/A 4-1/8 in | N/A 250 | N/A 1x1/2 in | N/A 3.1 in78.7 mm | N/A |