Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345095894 | N/A QF50S303X2-1/2 | N/A 2-1/2 in | N/A 50 | N/A 5/8X5/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345043226 | N/A QF50S303X1-1/4 | N/A 1-1/4 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345044418 | N/A QF50S303X1-1/4E | N/A 1-1/4 in | N/A 50 | N/A 5/16X5/32 in | N/A 2.16 in54.9 mm | N/A |
| 88345005382 | N/A QF50X1-1/4 | N/A 1-1/4 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345043177 | N/A QF50X1-1/4E | N/A 1-1/4 in | N/A 50 | N/A 5/16X5/32 in | N/A 2.16 in54.9 mm | N/A |
| 88345044431 | N/A QF50X1-1/4SH | N/A 1-1/4 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345043712 | N/A QF50X1-1/4U | N/A 1-1/4 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345095892 | N/A QF50S303X1-3/4 | N/A 1-3/4 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345044421 | N/A QF50S303X1-3/4E | N/A 1-3/4 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345031035 | N/A QF50X1-3/4 | N/A 1-3/4 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345043180 | N/A QF50X1-3/4E | N/A 1-3/4 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345044434 | N/A QF50X1-3/4EU | N/A 1-3/4 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345043714 | N/A QF50X1-3/4U | N/A 1-3/4 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345095895 | N/A QF50S303X2-1/4 | N/A 2-1/4 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345005391 | N/A QF50X2-1/4 | N/A 2-1/4 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345044442 | N/A QF50X2-1/4E | N/A 2-1/4 in | N/A 50 | N/A 5/8X5/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345044443 | N/A QF50X2-1/4NK | N/A 2-1/4 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345043186 | N/A QF50X2-1/4U | N/A 2-1/4 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345044447 | N/A QF50X2-3/4U | N/A 2-3/4 in | N/A 50 | N/A 5/8X5/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345043156 | N/A QF50S303X1-1/8 | N/A 1-1/8 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345005383 | N/A QF50X1-1/8 | N/A 1-1/8 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345044432 | N/A QF50X1-1/8SH | N/A 1-1/8 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345043710 | N/A QF50X1-1/8U | N/A 1-1/8 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345043159 | N/A QF50S303X1-3/8 | N/A 1-3/8 in | N/A 50 | N/A 5/16X5/32 in | N/A 2.16 in54.9 mm | N/A |
| 88345005385 | N/A QF50X1-3/8 | N/A 1-3/8 in | N/A 50 | N/A 5/16X5/32 in | N/A 2.16 in54.9 mm | N/A |