Print Back
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
QUICK FLEX Coupling Hub Photo
Unit of Measure
1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345046040 N/A QF5S303X10MM N/A 10 mm N/A 5 N/A 3x1.4 N/A 1.08 in27.4 mm N/A
88345032894 N/A QF5S303X11MM N/A 11 mm N/A 5 N/A 4x1.8 N/A 1.08 in27.4 mm N/A
88345032895 N/A QF5S303X12MM N/A 12 mm N/A 5 N/A 4x1.8 N/A 1.08 in27.4 mm N/A
88345032896 N/A QF5S303X14MM N/A 14 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
88345032897 N/A QF5S303X15MM N/A 15 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
88345032898 N/A QF5S303X16MM N/A 16 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
88345046346 N/A QF5S303X17MM N/A 17 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
88345046177 N/A QF5S303X17MMU N/A 17 mm N/A 5 N/A 5X2.3 N/A 1.08 in27.4 mm N/A
88345032899 N/A QF5S303X18MM N/A 18 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
88345046178 N/A QF5S303X18MMU N/A 18 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
88345040999 N/A QF5S303X19MM N/A 19 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
88345032900 N/A QF5S303X20MM N/A 20 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
88345032901 N/A QF5S303X22MM N/A 22 mm N/A 5 N/A 6X2.8 N/A 1.08 in27.4 mm N/A
88345096463 N/A QF5S303X22MME N/A 22 mm N/A 5 N/A 8 X 3.3 N/A 1.08 in27.4 mm N/A
88345041108 N/A QF5S303X23MM N/A 23 mm N/A 5 N/A 8X3.3 N/A 1.08 in27.4 mm N/A
88345032902 N/A QF5S303X24MM N/A 24 mm N/A 5 N/A 8X3.3 N/A 1.08 in27.4 mm N/A
88345032903 N/A QF5S303X25MM N/A 25 mm N/A 5 N/A 8X3.3 N/A 1.08 in27.4 mm N/A
88345044060 N/A QF15X10MM N/A 10 mm N/A 15 N/A 3x1.4 N/A 1.34 in34 mm N/A
88345044067 N/A QF15X14MM N/A 14 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
88345044068 N/A QF15X14MMU N/A 14 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
88345044072 N/A QF15X15MM N/A 15 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
88345044051 N/A QF15S303X16MM N/A 16 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
88345044073 N/A QF15X16MM N/A 16 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
88345044075 N/A QF15X17MM N/A 17 mm N/A 15 N/A 5X2.3 N/A 1.34 in34 mm N/A
88345044076 N/A QF15X18MM N/A 18 mm N/A 15 N/A 6X2.8 N/A 1.34 in34 mm N/A
Unit of Measure
1 2 3 4 5 »