Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
---|---|---|---|---|---|---|
88345044019 | N/A QF10260X215MM | N/A 215 mm | N/A 10260 | N/A 50x11.4 | N/A 7.22 in183.4 mm | N/A |
88345044020 | N/A QF10260X220MM | N/A 220 mm | N/A 10260 | N/A 50x11.4 | N/A 7.22 in183.4 mm | N/A |
88345044021 | N/A QF10260X220MMU | N/A 220 mm | N/A 10260 | N/A 50x11.4 | N/A 7.22 in183.4 mm | N/A |
88345044022 | N/A QF10260X225MM | N/A 225 mm | N/A 10260 | N/A 50x11.4 | N/A 7.22 in183.4 mm | N/A |
88345044023 | N/A QF10260X230MM | N/A 230 mm | N/A 10260 | N/A 50x11.4 | N/A 7.22 in183.4 mm | N/A |
88345043497 | N/A QF10260X240MMU | N/A 240 mm | N/A 10260 | N/A 56x12.4 | N/A 7.22 in183.4 mm | N/A |
88345044024 | N/A QF10260X250MM | N/A 250 mm | N/A 10260 | N/A 56x12.4 | N/A 7.22 in183.4 mm | N/A |
88345044025 | N/A QF10260X254MM | N/A 254 mm | N/A 10260 | N/A 56x12.4 | N/A 7.22 in183.4 mm | N/A |
88345044026 | N/A QF10260X260MM | N/A 260 mm | N/A 10260 | N/A 56x12.4 | N/A 7.22 in183.4 mm | N/A |
88345043706 | N/A QF25X45MMU | N/A 45 mm | N/A 25 | N/A 14X3.8 | N/A 1.81 in46 mm | N/A |
88345044299 | N/A QF25X46MM | N/A 46 mm | N/A 25 | N/A 14X3.8 | N/A 1.81 in46 mm | N/A |
88345095980 | N/A QF25S303X48MM | N/A 48 mm | N/A 25 | N/A 14X3.8 | N/A 1.81 in46 mm | N/A |
88345005328 | N/A QF25X48MM | N/A 48 mm | N/A 25 | N/A 14X3.8 | N/A 1.81 in46 mm | N/A |
88345043111 | N/A QF25X48MMU | N/A 48 mm | N/A 25 | N/A 14X3.8 | N/A 1.81 in46 mm | N/A |
88345005329 | N/A QF25X50MM | N/A 50 mm | N/A 25 | N/A 14X3.8 | N/A 1.81 in46 mm | N/A |
88345043707 | N/A QF25X50MMU | N/A 50 mm | N/A 25 | N/A 14X3.8 | N/A 1.81 in46 mm | N/A |
88345039971 | N/A QF50S303X19MM | N/A 19 mm | N/A 50 | N/A 6X2.8 | N/A 2.16 in54.9 mm | N/A |
88345044445 | N/A QF50X22MM | N/A 22 mm | N/A 50 | N/A 6X2.8 | N/A 2.16 in54.9 mm | N/A |
88345044448 | N/A QF50X24MM | N/A 24 mm | N/A 50 | N/A 8X3.3 | N/A 2.16 in54.9 mm | N/A |
88345044450 | N/A QF50X25MM | N/A 25 mm | N/A 50 | N/A 8X3.3 | N/A 2.16 in54.9 mm | N/A |
88345044454 | N/A QF50X28MM | N/A 28 mm | N/A 50 | N/A 8X3.3 | N/A 2.16 in54.9 mm | N/A |
88345031036 | N/A QF50X30MM | N/A 30 mm | N/A 50 | N/A 8X3.3 | N/A 2.16 in54.9 mm | N/A |
88345043716 | N/A QF50X30MMU | N/A 30 mm | N/A 50 | N/A 8X3.3 | N/A 2.16 in54.9 mm | N/A |
88345031037 | N/A QF50X32MM | N/A 32 mm | N/A 50 | N/A 10X3.3 | N/A 2.16 in54.9 mm | N/A |
88345043717 | N/A QF50X32MMU | N/A 32 mm | N/A 50 | N/A 10X3.3 | N/A 2.16 in54.9 mm | N/A |