Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043718 | N/A QF50X34MM | N/A 34 mm | N/A 50 | N/A 10X3.3 | N/A 2.16 in54.9 mm | N/A |
| 88345043719 | N/A QF50X34MMU | N/A 34 mm | N/A 50 | N/A 10X3.3 | N/A 2.16 in54.9 mm | N/A |
| 88345031038 | N/A QF50X35MM | N/A 35 mm | N/A 50 | N/A 10X3.3 | N/A 2.16 in54.9 mm | N/A |
| 88345043720 | N/A QF50X35MMU | N/A 35 mm | N/A 50 | N/A 10X3.3 | N/A 2.16 in54.9 mm | N/A |
| 88345031039 | N/A QF50X38MM | N/A 38 mm | N/A 50 | N/A 10X3.3 | N/A 2.16 in54.9 mm | N/A |
| 88345043721 | N/A QF50X38MMU | N/A 38 mm | N/A 50 | N/A 10X3.3 | N/A 2.16 in54.9 mm | N/A |
| 88345044425 | N/A QF50S303X40MM | N/A 40 mm | N/A 50 | N/A 12X3.3 | N/A 2.16 in54.9 mm | N/A |