Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345005320 | N/A QF25X25MM | N/A 25 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043699 | N/A QF25X25MMU | N/A 25 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345044292 | N/A QF25X27MM | N/A 27 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345096378 | N/A QF25S303X28MM | N/A 28 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345005321 | N/A QF25X28MM | N/A 28 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043700 | N/A QF25X28MMU | N/A 28 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043077 | N/A QF25S303X30MM | N/A 30 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345005323 | N/A QF25X30MM | N/A 30 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043701 | N/A QF25X30MMU | N/A 30 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043078 | N/A QF25S303X32MM | N/A 32 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345005324 | N/A QF25X32MM | N/A 32 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043702 | N/A QF25X32MMU | N/A 32 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345044295 | N/A QF25X33MM | N/A 33 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345028590 | N/A QF25X34MM | N/A 34 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043703 | N/A QF25X34MMU | N/A 34 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345044268 | N/A QF25S303X35MM | N/A 35 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345032987 | N/A QF25X35MM | N/A 35 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043704 | N/A QF25X35MMU | N/A 35 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345044296 | N/A QF25X37MM | N/A 37 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345032988 | N/A QF25X38MM | N/A 38 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345095984 | N/A QF25X38MMU | N/A 38 mm | N/A 25 | N/A 10X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043079 | N/A QF25S303X40MM | N/A 40 mm | N/A 25 | N/A 12X3.3 | N/A 1.81 in46 mm | N/A |
| 88345005326 | N/A QF25X40MM | N/A 40 mm | N/A 25 | N/A 12X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043672 | N/A QF25X40MMU | N/A 40 mm | N/A 25 | N/A 12X3.3 | N/A 1.81 in46 mm | N/A |
| 88345044297 | N/A QF25X41MM | N/A 41 mm | N/A 25 | N/A 12X3.3 | N/A 1.81 in46 mm | N/A |