Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
---|---|---|---|---|---|---|
88345043080 | N/A QF25S303X42MM | N/A 42 mm | N/A 25 | N/A 12X3.3 | N/A 1.81 in46 mm | N/A |
88345032989 | N/A QF25X42MM | N/A 42 mm | N/A 25 | N/A 12X3.3 | N/A 1.81 in46 mm | N/A |
88345043705 | N/A QF25X42MMU | N/A 42 mm | N/A 25 | N/A 12X3.3 | N/A 1.81 in46 mm | N/A |
88345044298 | N/A QF25X43MM | N/A 43 mm | N/A 25 | N/A 12X3.3 | N/A 1.81 in46 mm | N/A |
88345095925 | N/A QF25S303X45MM | N/A 45 mm | N/A 25 | N/A 14X3.8 | N/A 1.81 in46 mm | N/A |
88345032990 | N/A QF25X45MM | N/A 45 mm | N/A 25 | N/A 14X3.8 | N/A 1.81 in46 mm | N/A |
88345031040 | N/A QF50X40MM | N/A 40 mm | N/A 50 | N/A 12X3.3 | N/A 2.16 in54.9 mm | N/A |
88345043192 | N/A QF50X40MMU | N/A 40 mm | N/A 50 | N/A 12X3.3 | N/A 2.16 in54.9 mm | N/A |
88345031041 | N/A QF50X42MM | N/A 42 mm | N/A 50 | N/A 12X3.3 | N/A 2.16 in54.9 mm | N/A |
88345043722 | N/A QF50X42MMU | N/A 42 mm | N/A 50 | N/A 12X3.3 | N/A 2.16 in54.9 mm | N/A |
88345043166 | N/A QF50S303X45MM | N/A 45 mm | N/A 50 | N/A 14X3.8 | N/A 2.16 in54.9 mm | N/A |
88345031042 | N/A QF50X45MM | N/A 45 mm | N/A 50 | N/A 14X3.8 | N/A 2.16 in54.9 mm | N/A |
88345043723 | N/A QF50X45MMU | N/A 45 mm | N/A 50 | N/A 14X3.8 | N/A 2.16 in54.9 mm | N/A |
88345044427 | N/A QF50S303X48MM | N/A 48 mm | N/A 50 | N/A 14X3.8 | N/A 2.16 in54.9 mm | N/A |
88345039972 | N/A QF50X48MM | N/A 48 mm | N/A 50 | N/A 14X3.8 | N/A 2.16 in54.9 mm | N/A |
88345043724 | N/A QF50X48MMU | N/A 48 mm | N/A 50 | N/A 14X3.8 | N/A 2.16 in54.9 mm | N/A |
88345044428 | N/A QF50S303X50MM | N/A 50 mm | N/A 50 | N/A 14X3.8 | N/A 2.16 in54.9 mm | N/A |
88345031043 | N/A QF50X50MM | N/A 50 mm | N/A 50 | N/A 14X3.8 | N/A 2.16 in54.9 mm | N/A |
88345043725 | N/A QF50X50MMU | N/A 50 mm | N/A 50 | N/A 14X3.8 | N/A 2.16 in54.9 mm | N/A |
88345096031 | N/A QF50X50MME | N/A 50 mm | N/A 50 | N/A 16 x 4.3 | N/A 2.16 in54.9 mm | N/A |
88345045805 | N/A QF50X52MM | N/A 52 mm | N/A 50 | N/A 16X4.3 | N/A 2.16 in54.9 mm | N/A |
88345031044 | N/A QF50X55MM | N/A 55 mm | N/A 50 | N/A 16X4.3 | N/A 2.16 in54.9 mm | N/A |
88345043726 | N/A QF50X55MMU | N/A 55 mm | N/A 50 | N/A 16X4.3 | N/A 2.16 in54.9 mm | N/A |
88345043167 | N/A QF50S303X60MM | N/A 60 mm | N/A 50 | N/A 18X4.4 | N/A 2.16 in54.9 mm | N/A |
88345031045 | N/A QF50X60MM | N/A 60 mm | N/A 50 | N/A 18X4.4 | N/A 2.16 in54.9 mm | N/A |