Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044251 | N/A QF250X55MM | N/A 55 mm | N/A 250 | N/A 16X4.3 | N/A 3.1 in78.7 mm | N/A |
| 88345044211 | N/A QF250S303X60MM | N/A 60 mm | N/A 250 | N/A 18X4.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044253 | N/A QF250X60MM | N/A 60 mm | N/A 250 | N/A 18X4.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044212 | N/A QF250S303X65MM | N/A 65 mm | N/A 250 | N/A 18X4.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044254 | N/A QF250X65MM | N/A 65 mm | N/A 250 | N/A 18X4.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044256 | N/A QF250X70MM | N/A 70 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| 88345041045 | N/A QF250X70MMU | N/A 70 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| 88345044213 | N/A QF250S303X75MM | N/A 75 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| 88345043056 | N/A QF250X75MM | N/A 75 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| 88345047267 | N/A QF250X75MMU | N/A 75 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| 88345044257 | N/A QF250X76MM | N/A 76 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044214 | N/A QF250S303X80MM | N/A 80 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345040938 | N/A QF250X80MM | N/A 80 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345095931 | N/A QF250X85MM | N/A 85 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345047268 | N/A QF250X85MMU | N/A 85 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345043057 | N/A QF250X90MM | N/A 90 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044258 | N/A QF250X90MMU | N/A 90 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044215 | N/A QF250S303X92MM | N/A 92 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044216 | N/A QF250S303X95MM | N/A 95 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044259 | N/A QF250X95MM | N/A 95 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| 88345044201 | N/A QF250S303X100MM | N/A 100 mm | N/A 250 | N/A 28x6.4 | N/A 3.1 in78.7 mm | N/A |
| 88345043031 | N/A QF250X100MM | N/A 100 mm | N/A 250 | N/A 28x6.4 | N/A 3.1 in78.7 mm | N/A |
| 88345043032 | N/A QF250X100MMU | N/A 100 mm | N/A 250 | N/A 28x6.4 | N/A 3.1 in78.7 mm | N/A |
| 88345043151 | N/A QF500X50MM | N/A 50 mm | N/A 500 | N/A 14X3.8 | N/A 3.75 in95.3 mm | N/A |
| 88345044407 | N/A QF500X60MMU | N/A 60 mm | N/A 500 | N/A 18X4.4 | N/A 3.75 in95.3 mm | N/A |