Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345041092 | N/A QF50X60MMU | N/A 60 mm | N/A 50 | N/A 18X4.4 | N/A 2.16 in54.9 mm | N/A |
| 88345043996 | N/A QF100X30MM | N/A 30 mm | N/A 100 | N/A 8X3.3 | N/A 2.46 in62.5 mm | N/A |
| 88345095933 | N/A QF100X32MM | N/A 32 mm | N/A 100 | N/A 10X3.3 | N/A 2.46 in62.5 mm | N/A |
| 88345043999 | N/A QF100X35MM | N/A 35 mm | N/A 100 | N/A 10X3.3 | N/A 2.46 in62.5 mm | N/A |
| 88345043982 | N/A QF100S303X38MM | N/A 38 mm | N/A 100 | N/A 10X3.3 | N/A 2.46 in62.5 mm | N/A |
| 88345042881 | N/A QF100X38MM | N/A 38 mm | N/A 100 | N/A 10X3.3 | N/A 2.46 in62.5 mm | N/A |
| 88345042845 | N/A QF100S303X40MM | N/A 40 mm | N/A 100 | N/A 12X3.3 | N/A 2.46 in62.5 mm | N/A |
| 88345044000 | N/A QF100X40MM | N/A 40 mm | N/A 100 | N/A 12X3.3 | N/A 2.46 in62.5 mm | N/A |
| 88345095992 | N/A QF100X42MM | N/A 42 mm | N/A 100 | N/A 12X3.3 | N/A 2.46 in62.5 mm | N/A |
| 88345043738 | N/A QF100X42MMU | N/A 42 mm | N/A 100 | N/A 12X3.3 | N/A 2.46 in62.5 mm | N/A |
| 88345042882 | N/A QF100X45MM | N/A 45 mm | N/A 100 | N/A 14X3.8 | N/A 2.46 in62.5 mm | N/A |
| 88345043739 | N/A QF100X45MMU | N/A 45 mm | N/A 100 | N/A 14X3.8 | N/A 2.46 in62.5 mm | N/A |
| 88345043984 | N/A QF100S303X48MM | N/A 48 mm | N/A 100 | N/A 14X3.8 | N/A 2.46 in62.5 mm | N/A |
| 88345042883 | N/A QF100X48MM | N/A 48 mm | N/A 100 | N/A 14X3.8 | N/A 2.46 in62.5 mm | N/A |
| 88345043740 | N/A QF100X48MMU | N/A 48 mm | N/A 100 | N/A 14X3.8 | N/A 2.46 in62.5 mm | N/A |
| 88345043985 | N/A QF100S303X50MM | N/A 50 mm | N/A 100 | N/A 14X3.8 | N/A 2.46 in62.5 mm | N/A |
| 88345005172 | N/A QF100X50MM | N/A 50 mm | N/A 100 | N/A 14X3.8 | N/A 2.46 in62.5 mm | N/A |
| 88345043741 | N/A QF100X50MMU | N/A 50 mm | N/A 100 | N/A 14X3.8 | N/A 2.46 in62.5 mm | N/A |
| 88345044001 | N/A QF100X50MME | N/A 50 mm | N/A 100 | N/A 16 x 4.3 | N/A 2.46 in62.5 mm | N/A |
| 88345044002 | N/A QF100X54MM | N/A 54 mm | N/A 100 | N/A 16X4.3 | N/A 2.46 in62.5 mm | N/A |
| 88345005173 | N/A QF100X55MM | N/A 55 mm | N/A 100 | N/A 16X4.3 | N/A 2.46 in62.5 mm | N/A |
| 88345043742 | N/A QF100X55MMU | N/A 55 mm | N/A 100 | N/A 16X4.3 | N/A 2.46 in62.5 mm | N/A |
| 88345042846 | N/A QF100S303X60MM | N/A 60 mm | N/A 100 | N/A 18X4.4 | N/A 2.46 in62.5 mm | N/A |
| 88345005174 | N/A QF100X60MM | N/A 60 mm | N/A 100 | N/A 18X4.4 | N/A 2.46 in62.5 mm | N/A |
| 88345043743 | N/A QF100X60MMU | N/A 60 mm | N/A 100 | N/A 18X4.4 | N/A 2.46 in62.5 mm | N/A |