Part Number |
Description |
Dimension A |
Dimension B |
Dimension C |
Dimension D |
Dimension E |
Dimension F |
|---|---|---|---|---|---|---|---|
| 84527101901 | N/A ELASTIC BUSHING-1/4"-PIPE | N/A 0.690 in17.50 mm | N/A 0.470 in11.90 mm | N/A 0.940 in24.00 mm | N/A 1.260 in32.00 mm | N/A 0.980 in25.00 mm | N/A 0.160 in4.0 mm |
| 84527101933 | N/A ELASTIC BUSHING-1/2"-PIPE | N/A 0.980 in25.00 mm | N/A 0.760 in19.40 mm | N/A 1.180 in30.00 mm | N/A 1.570 in40.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |
| 84527101913 | N/A ELASTIC BUSHING-3/4"-PIPE | N/A 1.180 in30.00 mm | N/A 0.960 in24.40 mm | N/A 1.380 in35.00 mm | N/A 1.770 in45.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |
| 84527101917 | N/A ELASTIC BUSHING-1"-PIPE | N/A 1.460 in37.00 mm | N/A 1.240 in31.40 mm | N/A 1.570 in40.00 mm | N/A 1.970 in50.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |